CM, CME pressure boosting in domestic water supply

Overview

Overview

Modern technologies have brought a high degree of comfort to people within their homes by providing a strong water supply. Grundfos offers complete tailored pressure boosting systems for domestic water supply that ensure optimal water pressure for household applications.

CM Booster, CME Booster comes in different versions:

  • CME Booster
  • CM Booster PM2
  • CM Booster PM1
  • CM Booster PT
  • CM Booster PS

The CME Booster provides constant water pressure for a variety of domestic applications. This means that the end-user is no longer bothered by fluctuations in water pressure due to a rise or fall in demand, or from pump starts and stops. CME Booster keeps the pressure within the home up regardless of usage. The constant pressure feature provides the benefit of increased comfort.

In addition the CME Booster makes it possible to personalise the water pressure. By the touch of a button the pressure level is increased or decreased as desired.

Features

  • Constant pressure via integrated speed control
  • Compact
  • Robust, stainless steel
  • Easy installation
  • Dry-running protection
  • Low noise, 55 dB

Grundfos has taken the mystery out of controlling variable water pressure for the end-user. With a CM Booster PM2 complex operation and cryptic parameters are a thing of the past. The CM Booster combined with the PM2 provides adjustable pressure settings. The end-user is in control with regards to selecting the water pressure he prefers for pump start-up.

Features

  • Compact
  • Easy installation
  • Automatic resetting of alarms
  • Adjustable pressure settings
  • Dry-running protection
  • Anti cycling (leakage detection)
  • Maximum continuous operating time

The Grundfos CM Booster PM1 is a compact booster set for water supply in domestic applications. The pressure booster consists of a Grundfos CM pump and a Grundfos Pressure Manager PM1. The pressure manager allows the pump to start and stop automatically according to demand and protects the pump from dry-running.

Features

  • Compact
  • Easy installation
  • Automatic resetting of alarms
  • Adjustable pressure settings
  • Dry-running protection
  • Anti cycling (leakage detection)
  • Maximum continuous operating time

The Grundfos CM Booster PT is an automatic booster system for water supply in domestic and agricultural applications as well as other installations where small leakages are expected to occur.

The booster system consists of a Grundfos CM pump, a pressure tank and a pressure switch assembled into one unit.

The tank is delivered with the product and is easily connected to the CM pump. The system is now ready for use, with preset start pressure and compliant tank precharge pressure.

The pressure band is approximately 1 bar.

When the system has been connected to the pipework, it is all a matter of inserting the plug into a power supply socket, and the system is operational.

Features

  • CM pump
  • Pressure tank to minimise the number of pump starts
  • Motor protection (single-phase only)
  • Automatic operation.

The Grundfos CM Booster PS is an automatic booster system for water supply in domestic and agricultural applications as well as other installations where small leakages are expected to occur.

The booster system consists of a Grundfos CM pump, a 5-way valve and a pressure switch. A pressure tank must be fitted to complete the booster system.

Use your own pressure tank or order one of the Grundfos GT-tanks that make a perfect fit for your booster system.

The pressure band is approximately 1 bar.

When the system has been connected to the pipework, it is all a matter of inserting the plug into a power supply socket, and the system is operational.

Features

  • CM pump
  • pressure tank to minimise the number of pump starts
  • motor protection (single-phase only)
  • automatic operation.

Applications

  • in private homes
  • in summer houses and weekend cottages
  • on farms
  • in market gardens and other large gardens.
  • Blocks of flats
  • Schools
  • Small hotels or guest houses
  • Small office buildings

The pump is suitable for pumping of potable water and rainwater.

Benefits

  • Easy installation
  • Compact
  • Dry running protection
Brochures

Brochures

 

Contact
Sales office

Contact us

Select country to contact your local sales company


Telephone

+966 11 4752034

Address

Prince Fahad Bin Ibrahim Al-Saud Street, Al Malaz
P.O. Box 2759,Riyadh - 11427
Kingdom of Saudi Arabia

Service center

Contact us

Select country to contact your local service center


Telephone

+966 11 4752034

Address

Prince Fahad Bin Ibrahim Al-Saud Street, Al Malaz
P.O. Box 2759,Riyadh - 11427
Kingdom of Saudi Arabia