Domestic cold water products

Banner with Grundfos logo

Scala2 Perfect water pressure - for up to 3 floors and 8 taps

SCALA2 is a fully integrated water booster pump providing perfect water pressure in all taps at all times – even with multiple taps and showers running at the same time. It packs pump, motor, tank, sensor, drive and non-return valve into one compact unit.

Find out more

Where to buy

Your bathroom dream – our solution

Usually installing a bathroom requires the availability of an immediate gravity drain pipe to dispose of the wastewater. But those kind of restrictions don’t apply when you choose a Grundfos lifting station. You are completely free to decide where you want to place that second bathroom or extra toilet – in the attic, in the basement or in a far corner on the ground floor.